Although matching tubing and fitting materials is common practice for optimal system operation, the performance advantages of Swagelok 316 stainless steel tube fittings enable successful mixed-material combinations, even severe environments.
For example, the combination of Swagelok 316 tube fittings and alloy 254 tubing can provide an economical, corrosion-resistant solution for installations that might be exposed to sea water.
Advantages include:
As with any mixed material assembly, pressure ratings for tubing and fittings from different alloys will be governed by the lower material rating. See the Swagelok Gaugeable Tube Fittings and Adapter Fittings catalog (MS-01-140) for more information about Swagelok tube fitting features and performance.
Fill the form on this page to access the Tubing Data Engineered Combinations PDF. In a hurry or have a question? Please call our office at 510-933-6200.
Tip: Need stainless steel tubing cut, bent, or joined? We can do that for you. Learn about our tube bending service.
About Swagelok Northern California
Swagelok Northern California is a locally owned sales and service center of Swagelok, a $2 billion privately held developer of fluid system products, assemblies, and services for the oil and gas, chemical and petrochemical, semiconductor, and transportation industries. We have locations in Fremont and Concord, CA (USA). Phone: 510-933-6200.
—
Copyright © 2011-2024 Swagelok Northern California. All Rights Reserved.