To access a collection of 34 product test reports (PTRs), fill the form on this page then check your email. The collection includes:
About Swagelok tube fittings' tube grip
The main function of a tube fitting is to grip the tubing sufficiently to contain system fluid. The tubing and fitting must remain connected without leakage at maximum working pressure. When overpressure occurs, such as in proof testing or when pressure spikes occur outside normal operating conditions, the fitting must also maintain both
About Swagelok tube fittings' gas seal
Evaluating small molecule gas applications is important when determining if a tube fitting is reliable.
About Swagelok tube fittings' vibration resistance
Any system may experience vibration during operation. Rotary equipment, such as pumps or compressors, can impart alternating stress vibration on the tubing runs.Because tube fittings grip the surface of the tubing, creating potential stress risers on the tube surface, the tubing can be exposed to amplified alternating stress and fatigue fracture. A good tube fitting, with hinging-
To download the collection of 34 product test reports, fill the form on this page.
About Swagelok Northern California
Swagelok Northern California is a locally owned sales and service center of Swagelok, a $2 billion privately held developer of fluid system products, assemblies, and services for the oil and gas, chemical and petrochemical, semiconductor, and transportation industries. We have locations in Fremont and Concord, CA (USA). Phone: 510-933-6200.
—
Copyright © 2011-2024 Swagelok Northern California. All Rights Reserved.