510-933-6200         Sales & Support         Locations         Login

              
Contact Us
Swagelok Northern California
Menu
Message Us
Call Us
Products 1200x400_ (1)-1

Swagelok leak detectors, lubricants, and sealants

View types below on this page. Fill the form to get details by email.

Minimize leaks and seal connections with a variety of leak detectors, lubricants, and sealants available from Swagelok

Snoop® Liquid Leak Detectors indicate leakage with bubbling action. For sealing pipe, choose Swak® Pipe Thread Sealants or PTFE Tape. Goop® Thread Lubricants make assembling pipe easier, so that connections are secure, right from the start. 

Fill the form to get Swagelok Northern California's handpicked collection of information on this product line, including Swagelok catalogs for a custom collection of resources on this product line. The collection includes the latest Swagelok catalogs plus quick access to Tech Tips tutorials on applying PTFE tape, applying sealants, and viewing Corrosion Test Results for Snoop.

Pro tip: Use our leak detection service to track down every leak at your facility.

 

Get Leak Detectors, Lubricants & Sealants Resources Collection

Swagelok leak detectors, lubricants, and sealants

Snoop Liquid Leak Detector

Snoop® and Real Cool Snoop liquid leak detectors detect gas leaks in hard-to-reach areas. Sustained bubble action works even on very small leaks and vertical surfaces. Flexible snooper tube extends for hard-to-reach areas. Does not contain chlorine, aliphatic amines, or ammonium compounds. Dries clean, without staining. Fill the form to receive details.

Lubricants

Our wide selection of Goop™ thread lubricants makes assembling leak-tight connections even easier. Available in oil, halocarbon, and fluourosilicone-based varieties. Rated for use with stainless steel, titanium, aluminum, nickel-based alloys, and high-temperature alloys. Fill the form to receive details.

Sealants

Swagelok sealants provide leak-tight sealing in a variety of applications. Rated for a range of system pressures and temperatures. Compatible with many chemicals. Fill the form to receive details.

Heat Exchanger Tube Plugs

Extend the life of your heat exchanger by sealing the ends of leaking tubes with heat exchanger tube plugs. Uniform taper and smooth surface finish help to ensure positive sealing with minimum force required for installation. Fill the form to receive details.

Resources_Video_Tips_GapInspectionGauge

Checking a Swagelok Tube Fitting's Installation

Because we hold tolerances so tight, we can predict the gap between body hex and nut. You can check for proper pull up and make adjustments accordingly.

Shop

leak detectors, lubricants, sealants

Need information, support, or a quote?

Give us a call at 510-933-6200, or message us.
Message Us