Swagelok Northern California

Ask Our Team | Call Us: 510-933-6200 | More: stainless steel tubing fittings valves fluid system sampling fluid system sampling fluid system sampling

Swagelok hose & flexible tubing available from Swagelok Northern California

swagelok hoses tubing

 

Download the catalog Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections (88 pages) Swagelok Hose Quick Look and Hose Solutions Poster


 

Download this catalog for information on Swagelok hose and flexible tubing nomenclature; a selection guide; and installation and use guide, and more.

 

Swagelok Northern California Hose Quick Look page 1 sm describe the image 

 

Key features of Swagelok hose and flexible tubing:

  • Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber
  • Nominal hose sizes 1/8 to 2 in.
  • Wide range of fractional and metric end connections
  • Custom lengths available
  • Optional covers, tagging, and testing

Factors to consider when selecting a hose assembly:

  1. Temperature: Identify the minimum and maximum temperatures the hose assembly will be exposed to with regard to the system media and the environment.
  2. Pressure: Identify the minimum and maximum pressures (or vacuum) within and outside the hose assembly.
  3. Material: Identify the system media and the environment to which the hose assembly will be exposed. This will help determine the materials of construction best suited to the application demands and whether the hose requires a static dissipative core.
  4. Movement: Confirm whether the hose assembly will be installed in dynamic applications as this will require different considerations than a static application.
  5. Length: Determine the most likely route for installation of the hose, and use this to identify length requirements.
  6. Cleanliness: Identify the need for cleanliness. Ease of cleaning the internal surfaces of the hose, as well as maintaining outside cleanliness may be of concern.
  7. End Connection: Identify the type of end connections which are most compatible with the system requirements. End connections differ with regard to materials of construction and pressure ratings.

Additional considerations: Use of hose and tubing within applications and handling practices will affect how it performs over time. Catalog performance claims such as burst pressure, working pressure, static dissipation, moisture content, permeation rates, and cycle life apply to never-used products. For this reason, system maintenance and replacement schedules should be considered.

Also see 5 important cautions in this PDF catalog.

Fill the form to get this PDF now. In a hurry or have a question? Please call our office at 510-933-6200.



Swagelok Northern California serves the California counties of Alameda, Madera, San Mateo, Alpine, Marin, Santa Clara, Amador, Mariposa, Santa Cruz, Butte, Mendocino, Shasta, Calaveras, Merced, Sierra, Colusa, Modoc, Siskiyou, Contra Costa, Mono, Solano, Del Norte, Monterey, Sonoma, El Dorado, Napa, Stanislaus, Fresno, Nevada, Sutter, Glenn, Placer, Tehama, Humboldt, Plumas, Trinity, Inyo, Sacramento, Tulare, Kings, San Benito, Tuolumne, Lake, San Francisco, Yolo, Lassen, San Joaquin, and Yuba; and the northwestern Nevada counties of Carson City, Humboldt, Storey, Churchill, Lyon, Washoe, Douglas, Mineral, Esmeralda, and Pershing.

Find other Sales and Service Centers at swagelok.com

Download Hose & Flexible
Tubing Catalog and Quick Look

Your information stays private.

About Us

Swagelok Northern California, a Swagelok sales and service center, provides the services, technical information, and support that you need to install and maintain fluid systems and Swagelok components. Please contact us at 510-933-6200.