510-933-6200         Sales & Support         Locations         Login

              
Contact Us
Swagelok Northern California
Menu
Message Us
Call Us
3

Swagelok Ball Valves

View photos and info below on this page. Fill the form to get details.

From general purpose to critical-service applications, Swagelok ball valves keep system media where it belongs

Swagelok Northern California Resource Collection Ball ValvesSwagelok ball valves keep system media where it belongs, controlling fugitive emissions and leakage. They are offered in high flow and quick-quarter turn manual or pneumatic actuation and have been engineered for repeatable, leak-tight shutoff.

Swagelok ball valves can be manufactured or configured to a wide range of specifications.

Tip: Did you know you can have us build an assembly for you using exactly the right components for your application? Simplify & save!

Get the Swagelok Ball Valves Resource Collection

One-Piece Instrumentation Ball Valves, 40G and 40 Series

On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections.

Three-Piece Instrumentation Ball Valves, General Purpose and Special Applications—60 Series

1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing.

Multipurpose Ball Valves—SK Series

Working pressures up to 6000 psig (413 bar); Temperatures from −40 to 302°F (−40 to 150°C); High-flow capacity in a compact design; 1/4 to 3/8 in. and 6 to 8 mm end connections; 316 stainless steel construction.

Swagelok Alternative Fuel Service (AFS) Ball Valves

Working pressures up to 6000 psig (413 bar); Flow coefficients (Cv) from 4.0 to 13.8; Fractional and metric Swagelok tube fittings; ISO and NPT pipe end connections available; 316 stainless steel body and end connections; Manual and pneumatic actuation.

Fire Series Ball Valves: A60T Series

Swagelok Fire Series valves have operating temperatures up to 400F (204C); working pressures up to 2200 psig (151 bar); stainless steel or carbon steel construction; meet API Standard 607, 4th edition.

Distribution Block Valves, D60 Series

Integrated Distribution Block Valves, eliminate the need to fabricate assemblies from separate components.

Trunnion Ball Valves—83 Series & H83 Series

Working pressures up to 10 000 psig (689 bar); 1/8 to 1/2 in. and 6 to 12 mm Swagelok tube fitting or NPT end connections; 316 stainless steel materials.

Trunnion Ball Valves, Special Alloy Materials, 83 Series

Alloy 625, alloy 825,and SAF 2507 super duplex stainless steel materials; Working pressures up to 6000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Compact, maximum-flow design.

Medium- and High-Pressure Fittings, Tubing, Valves, and Accessories

Medium-pressure trunnion-style ball valves (FKB and IPT Series), Subsea service ball valves (IPT Series)

ISO 5211-Compliant Actuator Mounting Bracket Kits

40G, 40, 60, 83, H83, and SK Series Valves AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits.

Steam Trap Test Station With Universal Mount, TVA Series

Offers fast visual monitoring of steam trap performance; universal mount for steam trap; service rating- 250 psig, 17.2 bar at 417 F, 213 C; 316 and 316L; universal mount without test valves available separately, service rating 600 psig.

Swagelok Ball Valve Actuation Options

Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available.

Process Ball Valve Handle Options

Handle Kits and Factory-Installed Handles: Lever and oval handles; Locking brackets for lever and oval handles; Oval latch-lock handles.

Process Ball Valve Vent Options

External and Internal Ball Vents.



Electric Actuators, 141 and 142 Series

For 40G, 40, 60, 83, and H83 Series ball valves.

Resources - Tombstones (14) (1)

Swagelok SK Ball Valve

Ball valves offering low-torque, quarter-turn operation in a compact design with positive shutoff up to 6000 psig (413 bar).

Resources - Tombstones (15) (1)

Swagelok Alternative Fuel Service Ball Valves

AFS ball valves meeting critical needs in the compressed natural gas and hydrogen fuel industries.

Buy Now

Need information, support, or a quote?

Give us a call at 510-933-6200, or message us.
Message Us